Error 100 MOVIKIT® – General
Error: 100.66 (6442hex | 25666dec) Description: Missing MOVIRUN® runtime license | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – There is no license. – The license has not yet been activated. | Activate license. | |
Error: 100.72 (6448hex | 25672dec) Description: Missing MOVIKIT® license | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – There is no license. – The license has not yet been activated. | Activate license. | |
Error: 100.75 (644Bhex | 25675dec) Description: Internal licensing error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 100.96 (6460hex | 25696dec) Description: Interface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The library version does not match the code-generated IEC project. | – In MOVISUITE®, select [IEC project] in the controller configuration and update the project by clicking "Update IEC project". – In MOVISUITE®, select [IEC project] in the controller configuration, activate the "Update/recreate software modules" parameter and update the project by clicking "Update IEC project". | |
Error: 100.97 (6461hex | 25697dec) Description: Upper limit of lower-level function block reached | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The maximum number of lower-level function blocks of the function block has been reached. Further information can be found in the logbook in the IEC Editor. | Contact SEW-EURODRIVE Service. | |
Error: 100.98 (6462hex | 25698dec) Description: Error number 0 incorrect | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The error number (error ID) 0 has been transferred to the called method. The error number must be greater than 0. | Contact SEW-EURODRIVE Service. | |
Error: 100.99 (6463hex | 25699dec) Description: Message number 0 incorrect | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The message number (message ID) 0 has been transferred to the called method. The message number must be greater than 0. | Contact SEW-EURODRIVE Service. | |
Error: 100.100 (6464hex | 25700dec) Description: Higher-level function block already exists | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The function block already has a higher-level function block to which messages are to be forwarded. | Contact SEW-EURODRIVE Service. | |
Error: 100.101 (6465hex | 25701dec) Description: Lower-level function block already known | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The lower-level function block has already been made known to the higher-level function block to which it has to forward messages. | Contact SEW-EURODRIVE Service. | |
Error: 100.102 (6466hex | 25702dec) Description: Wrong message number | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The message number corresponds to an error number, or vice versa. | Contact SEW-EURODRIVE Service. | |
Error: 100.103 (6467hex | 25703dec) Description: Wrong message number | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. The message number corresponds to a piece of information or a warning. | Contact SEW-EURODRIVE Service. | |
Error: 100.104 (6468hex | 25704dec) Description: Error in additional message text | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. Error detected while completing the additional message text with process values. | Contact SEW-EURODRIVE Service. | |
Error: 100.105 (6469hex | 25705dec) Description: Error handling not initialized successfully | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
The initialization was not successful. | Initialization is not called. | |
Error: 100.128 (6480hex | 25728dec) Description: Lost messages | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. An overflow was detected in the task buffer of the "LoggingAdapter" block. Messages are lost. | Contact SEW-EURODRIVE Service. | |
Error: 100.129 (6481hex | 25729dec) Description: Current cycle time of the high-priority task > than configured cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
The maximum cycle time is too low. | Increase the maximum cycle time of the high-priority task. | |
Error: 100.130 (6482hex | 25730dec) Description: Internal error in the firmware logger | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error in the firmware logger | Contact SEW-EURODRIVE Service. | |