Error 85 Hybrid cable
Error: 85.1 (5501hex | 21761dec) Description: Short circuit in the DC link | ||
|---|---|---|
|
| |
Cause | Measure | |
The DC link line of a hybrid cable is short-circuited. | Remove the short circuit and reset the fault by resetting the 24 V control voltage. | |
Error: 85.2 (5502hex | 21762dec) Description: Fuse tripped | ||
|---|---|---|
|
| |
Cause | Measure | |
A hardware circuit has caused the fuse to blow | Check DC link | |
Error: 85.4 (5504hex | 21764dec) Description: Overcurrent in the 24 V supply line | ||
|---|---|---|
|
| |
Cause | Measure | |
The load on the 24 V supply line is too high. | Reduce the load. | |
Error: 85.5 (5505hex | 21765dec) Description: Control signal overcurrent | ||
|---|---|---|
|
| |
Cause | Measure | |
The control signal for the decentralized servo system (DSS) has a short to ground. | Remove the short to ground. | |
Error: 85.6 (5506hex | 21766dec) Description: Faulty control signal | ||
|---|---|---|
|
| |
Cause | Measure | |
The control signal for the decentralized servo system (DSS) has a short to ground. | Remove the short to ground. | |
The control signal for the decentralized servo system (DSS) has a short to voltage. | Remove the short to voltage. | |
The control signal for the decentralized servo system (DSS) is faulty. | Check signal. | |
Error: 85.7 (5507hex | 21767dec) Description: Electrothermal overload – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
The electronic components of the hybrid cable are heavily loaded by a high continuous current. | Reduce the load. | |
Error: 85.8 (5508hex | 21768dec) Description: Electrothermal overload | ||
|---|---|---|
|
| |
Cause | Measure | |
The electronic components of the hybrid cable are overloaded by an excessive continuous current. | Reduce the load. | |
Error: 85.9 (5509hex | 21769dec) Description: Electrothermal overload – critical | ||
|---|---|---|
|
| |
Cause | Measure | |
A current continues to flow after a disconnection. | Switch off the load. | |