Error 12 Brake
Error: 12.1 (0C01hex | 3073dec) Description: Brake output fault | ||
|---|---|---|
|
| |
Cause | Measure | |
No brake connected. | – Check the brake connection. – Check the startup. | |
Brake cable disconnected in switched-on state. | Check the connection of the brake. | |
The brake was overloaded by an overcurrent > 2 A. | – Make sure that the connected brake is permitted. – Check the brake. | |
The brake was overloaded by frequent connection (> 0.5 Hz). | Reduce the switching frequency of the brake. | |
Error: 12.2 (0C02hex | 3074dec) Description: DC 24 V brake voltage not within permitted tolerance range | ||
|---|---|---|
|
| |
Cause | Measure | |
DC 24 V supply voltage not within permitted tolerance of 24 – 26.4 V. | Check the DC 24 V supply voltage. | |
Error: 12.3 (0C03hex | 3075dec) Description: Brake temperature not within permitted range | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake temperature is outside the permitted range (too low or too high). | Check ambient conditions and the application. | |
In the case of decentralized devices, the overvoltage of the DC link is dissipated via the brake. As a result, the temperature of the brake is too high. | Check the application for how often generator mode occurs. | |
Error: 12.4 (0C04hex | 3076dec) Description: Brake control module missing | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake control has been activated even though the device is not equipped with a corresponding module. | Select another brake type or brake connection. | |
Error: 12.5 (0C05hex | 3077dec) Description: Short circuit on the brake | ||
|---|---|---|
|
| |
Cause | Measure | |
Short circuit on the brake. | Check the brake connection. | |
Error: 12.6 (0C06hex | 3078dec) Description: Wear limit reached | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake worn. | Adjust the brake or replace it. | |
Error: 12.7 (0C07hex | 3079dec) Description: Overcurrent in the brake | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake coil defective. | Replace the brake. | |
The brake requires more current than the brake control electronics can supply. | – Check the parameterization of the brake. – Use a suitable brake/brake control electronics. | |
Error: 12.8 (0C08hex | 3080dec) Description: Supply voltage fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – The supply voltage of the brake rectifier is outside the valid range. – The supply voltage of the brake rectifier is not available. | – Check the supply voltage. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 12.9 (0C09hex | 3081dec) Description: Plausibility error | ||
|---|---|---|
|
| |
Cause | Measure | |
No brake connected. | Connect a brake. | |
Brake connected incorrectly. | Check and correct the brake connection. | |
Wrong brake taken into operation. | Check the startup. | |
Error: 12.10 (0C0Ahex | 3082dec) Description: Brake wear – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake is close to wear limit. | Adjust the brake. | |
Error: 12.11 (0C0Bhex | 3083dec) Description: Brake temperature – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake subject to excessive thermal load and prewarning threshold reached. | Check ambient conditions and the application. | |
Error: 12.12 (0C0Chex | 3084dec) Description: Supply voltage – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Supply voltage has dropped below required acceleration voltage during brake release. | Check the supply voltage. | |
Error: 12.13 (0C0Dhex | 3085dec) Description: Faulty voltage | ||
|---|---|---|
|
| |
Cause | Measure | |
The nominal voltage of the brake in operation is not compatible with the voltage of the brake output. | Use a different brake. | |
Error: 12.20 (0C14hex | 3092dec) Description: Digital motor integration – critical fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The intelligent brake rectifier of digital motor integration has detected a critical fault. | Observe the fault message of the subslave. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. | |
Error: 12.21 (0C15hex | 3093dec) Description: Digital motor integration – fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The intelligent brake rectifier of digital motor integration has detected a fault. | Observe the fault message of the subslave. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. | |
Error: 12.22 (0C16hex | 3094dec) Description: Digital motor integration – warning | ||
|---|---|---|
|
| |
Cause | Measure | |
The intelligent brake rectifier of digital motor integration has signaled a warning. | Observe the warning of the subslave. Identify the exact cause of this warning and take the appropriate measures for elimination. | |
Error: 12.23 (0C17hex | 3095dec) Description: Digital motor integration – timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication with intelligent brake rectifier disrupted. | Check the connection. | |
Error: 12.24 (0C18hex | 3096dec) Description: Digital motor integration – initialization error | ||
|---|---|---|
|
| |
Cause | Measure | |
Initialization of intelligent brake rectifier has failed. | – Acknowledge the fault. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |