X3301: Safe digital inputs for EI7C FS built-in encoder
The following table provides information about this connection:
Function |
|---|
Safe digital inputs for EI7C FS built-in encoder This function is only available for MOVIMOT® advanced and MOVIMOT® flexible. |
Connection type |
|---|
M12, 8‑pin, female, A-coded, color: black |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | 24V_HTL | DC 24 V sensor supply for EI7C FS built-in encoder |
2 | GND | Reference potential for EI7C FS built-in encoder |
3 | A | Encoder track A |
4 | /A | Encoder track /A |
5 | B | Encoder track B |
6 | /B | Encoder track /B |
7 | Res. | Reserved |
8 | Res. | Reserved |