Drive units with decentralized inverters
MOVIGEAR® Mechatronic | MOVIMOT® Asynchronous motor (IE3) | MOVIMOT® Synchronous motor (up to IE5) | MOVIMOT® Synchronous motor (IE5) |
0.8 – 2.2 kW | 0.37 – 7.5 kW | 0.69 – 7.38 kW | 0.75 – 4.19 kW nominal power |
MOVIGEAR® Mechatronic | MOVIMOT® Asynchronous motor (IE3) | MOVIMOT® Synchronous motor (up to IE5) | MOVIMOT® Synchronous motor (IE5) |
0.8 – 2.2 kW | 0.37 – 7.5 kW | 0.69 – 7.38 kW | 0.75 – 4.19 kW nominal power |