MOVIMOT® advanced with DRN.. motors and right-angle gear units
The following table shows an overview of the most important technical data of MOVIMOT® advanced drive units with right-angle gear units:
Drive unit | K..DR../D.. | S..DR../D.. | W..DR../D.. | |
---|---|---|---|---|
Technical data | ||||
Output speed | na min-1 | 0.71 – 1031 | 0.49 – 731 | 1.9 – 906 |
Continuous output torque | Ma Nm | Up to 65500 | Up to 5280 | Up to 460 |
Permitted overhung load on the output end with Ma | FRa N | Up to 190000 | Up to 37100 | Up to 6940 |
Gear ratio range | i | 2.81 – 197.37 | 3.97 – 288.0 | 3.20 – 141.23 |
Service factor | fB | 0.8 – 4.0 | 0.8 – 4.0 | 0.8 – 4.0 |
Mechanical data | ||||
Hollow shaft | X | X | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | – |