Installation location

MOVIMOT® advanced

Ambient temperature

 

See chapter Environmental conditions

Degree of protection

IP

Standard: IP65 according to EN 60529 (housing closed and all cable bushings sealed)

Devices with electronics cover of size 2 with fan only meet degree of protection IP54.

Pollution class

 

2 according to IEC 60664‑1

Overvoltage category

 

III according to IEC 60664-1

Installation altitude

h

Up to h ≤ 1000 m without restrictions.

The following restrictions apply to altitudes > 1000 m:

  • From 1000 m to max. 3800 m: IN reduction by 1% per 100 m
  • From 2000 m to max. 3800 m: To maintain protective separation and the air gaps and creepage distances according to EN 61800‑5‑1, an overvoltage protection device must be connected upstream to reduce the overvoltages from category III to category II.

Proof of mechanical strength

 

See chapter Environmental conditions