Nameplate 1 (MOVIMOT® advanced DBC drive unit)

The following figure shows an example of a drive unit nameplate. The format of the type designation can be found in chapter "Type designation ...".

[1]

 

FS logo

[2]

 

Identification/approvals of the drive unit

[3]

 

Mechanic output data of the drive unit

  • Output speed range
  • Speed setting range
  • Nominal torque
  • Nominal power

[4]

 

System efficiency of the drive unit

[5]

 

Nominal output current of the electronics cover (inverter)

0020 = 2.0 A

to

0160 = 16.0 A

[6]

Product label with QR code. The QR code can be scanned. You will be redirected to the digital services of SEW‑EURODRIVE. There, you have access to product-specific data, documents, and further services.

In the "Documentation" > "Data and documents" area, the product manual of the device with further information is available.

[7]

 

Electrical input data of the drive unit

  • Voltage range
  • Line frequency range
  • Nominal line current (at 400 V)

[8]

 

Serial number of the drive unit

[9]

 

Type designation of the drive unit