Fault 64 Position-dependent drive safety function
Fault: 64.1 (4001hex | 16385dec) Description: SDI 1 limit position exceeded in blocked direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SDI 1 exceeded in blocked direction of movement. | – Check the direction of movement of the application with the drive safety function active, and adjust if necessary. – Check the parameterization of the safety card (permitted direction of movement SDI 1, tolerance SDI 1) and adjust if necessary. |
Fault: 64.2 (4002hex | 16386dec) Description: SDI 2 limit position exceeded in blocked direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SDI 2 exceeded in blocked direction of movement. | – Check the direction of movement of the application with the drive safety function active, and adjust if necessary. – Check the parameterization of the safety card (permitted direction of movement SDI 2, tolerance SDI 2) and adjust if necessary. |
Fault: 64.3 (4003hex | 16387dec) Description: SDI 3 limit position exceeded in blocked direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SDI 3 exceeded in blocked direction of movement. | – Check the direction of movement of the application with the drive safety function active, and adjust if necessary. – Check the parameterization of the safety card (permitted direction of movement SDI 3, tolerance SDI 3) and adjust if necessary. |
Fault: 64.4 (4004hex | 16388dec) Description: SDI 4 limit position exceeded in blocked direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SDI 4 exceeded in blocked direction of movement. | – Check the direction of movement of the application with the drive safety function active, and adjust if necessary. – Check the parameterization of the safety card (permitted direction of movement SDI 4, tolerance SDI 4) and adjust if necessary. |
Fault: 64.5 (4005hex | 16389dec) Description: SLI 1 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 1 exceeded in positive direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 1) and adjust, if necessary. |
Fault: 64.6 (4006hex | 16390dec) Description: SLI 2 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 2 exceeded in positive direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 2) and adjust, if necessary. |
Fault: 64.7 (4007hex | 16391dec) Description: SLI 3 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 3 exceeded in positive direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 3) and adjust, if necessary. |
Fault: 64.8 (4008hex | 16392dec) Description: SLI 4 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 4 exceeded in positive direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 4) and adjust, if necessary. |
Fault: 64.9 (4009hex | 16393dec) Description: SLI 1 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 1 exceeded in negative direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 1) and adjust, if necessary. |
Fault: 64.10 (400Ahex | 16394dec) Description: SLI 2 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 2 exceeded in negative direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 2) and adjust, if necessary. |
Fault: 64.11 (400Bhex | 16395dec) Description: SLI 3 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 3 exceeded in negative direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 3) and adjust, if necessary. |
Fault: 64.12 (400Chex | 16396dec) Description: SLI 4 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLI 4 exceeded in negative direction of movement. | Check the parameterization of the safety card (positional tolerance SLI 4) and adjust, if necessary. |
Fault: 64.13 (400Dhex | 16397dec) Description: SLI 1 braking distance exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 1 exceeded in positive direction of movement. | Check the parameterization of the safety card (deceleration SLI 1, jerk time SLI 1, ramp type SLI 1) and adjust, if necessary. |
Fault: 64.14 (400Ehex | 16398dec) Description: SLI 2 braking distance exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 2 exceeded in positive direction of movement. | Check the parameterization of the safety card (deceleration SLI 2, jerk time SLI 2, ramp type SLI 2) and adjust, if necessary. |
Fault: 64.15 (400Fhex | 16399dec) Description: SLI 3 braking distance exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 3 exceeded in positive direction of movement. | Check the parameterization of the safety card (deceleration SLI 3, jerk time SLI 3, ramp type SLI 3) and adjust, if necessary. |
Fault: 64.16 (4010hex | 16400dec) Description: SLI 4 braking distance exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 4 exceeded in positive direction of movement. | Check the parameterization of the safety card (deceleration SLI 4, jerk time SLI 4, ramp type SLI 4) and adjust, if necessary. |
Fault: 64.17 (4011hex | 16401dec) Description: SLI 1 braking distance exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 1 exceeded in negative direction of movement. | Check the parameterization of the safety card (deceleration SLI 1, jerk time SLI 1, ramp type SLI 1) and adjust, if necessary. |
Fault: 64.18 (4012hex | 16402dec) Description: SLI 2 braking distance exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 2 exceeded in negative direction of movement. | Check the parameterization of the safety card (deceleration SLI 2, jerk time SLI 2, ramp type SLI 2) and adjust, if necessary. |
Fault: 64.19 (4013hex | 16403dec) Description: SLI 3 braking distance exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 3 exceeded in negative direction of movement. | Check the parameterization of the safety card (deceleration SLI 3, jerk time SLI 3, ramp type SLI 3) and adjust, if necessary. |
Fault: 64.20 (4014hex | 16404dec) Description: SLI 4 braking distance exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Minimum braking distance SLI 4 exceeded in negative direction of movement. | Check the parameterization of the safety card (deceleration SLI 4, jerk time SLI 4, ramp type SLI 4) and adjust, if necessary. |
Fault: 64.21 (4015hex | 16405dec) Description: SOS 1 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 1 exceeded in positive direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 1) and adjust if necessary. |
Fault: 64.22 (4016hex | 16406dec) Description: SOS 2 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 2 exceeded in positive direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 2) and adjust if necessary. |
Fault: 64.23 (4017hex | 16407dec) Description: SOS 3 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 3 exceeded in positive direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 3) and adjust if necessary. |
Fault: 64.24 (4018hex | 16408dec) Description: SOS 4 limit position exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 4 exceeded in positive direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 4) and adjust if necessary. |
Fault: 64.25 (4019hex | 16409dec) Description: SOS 1 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 1 exceeded in negative direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 1) and adjust if necessary. |
Fault: 64.26 (401Ahex | 16410dec) Description: SOS 2 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 2 exceeded in negative direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 2) and adjust if necessary. |
Fault: 64.27 (401Bhex | 16411dec) Description: SOS 3 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 3 exceeded in negative direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 3) and adjust if necessary. |
Fault: 64.28 (401Chex | 16412dec) Description: SOS 4 limit position exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SOS 4 exceeded in negative direction of movement. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (limit position SOS 4) and adjust if necessary. |
Fault: 64.30 (401Ehex | 16414dec) Description: SLI 1 drive safety function activated when acknowledging encoder fault | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Encoder fault acknowledged without having deactivated SLI 1 drive safety function. | Deactivate the SLI 1 drive safety function before acknowledging an encoder fault. |
Fault: 64.31 (401Fhex | 16415dec) Description: SLI 2 drive safety function activated when acknowledging encoder fault | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Encoder fault acknowledged without having deactivated SLI 2 drive safety function. | Deactivate the SLI 2 drive safety function before acknowledging an encoder fault. |
Fault: 64.32 (4020hex | 16416dec) Description: SLI 3 drive safety function activated when acknowledging encoder fault | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Encoder fault acknowledged without having deactivated SLI 3 drive safety function. | Deactivate the SLI 3 drive safety function before acknowledging an encoder fault. |
Fault: 64.33 (4021hex | 16417dec) Description: SLI 4 drive safety function activated when acknowledging encoder fault | ||
---|---|---|
| Response: FS – system fault | |
Cause | Measure | |
Encoder fault acknowledged without having deactivated SLI 4 drive safety function. | Deactivate the SLI 4 drive safety function before acknowledging an encoder fault. |
Fault: 64.34 (4022hex | 16418dec) Description: SLI maximum speed exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Parameterized maximum speed exceeded with at least one active SLI drive safety function. | – Check the maximum speed of the application with the drive safety function active and adjust if necessary. – Check the parameterization of the safety card (maximum speed) and adjust if necessary. |
Fault: 64.35 (4023hex | 16419dec) Description: SLI maximum speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Parameterized maximum speed exceeded with at least one active SLI drive safety function. | – Check the maximum speed of the application with the drive safety function active and adjust if necessary. – Check the parameterization of the safety card (maximum speed) and adjust if necessary. |
Fault: 64.36 (4024hex | 16420dec) Description: SLI maximum speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Parameterized maximum speed exceeded with at least one active SLI drive safety function. | – Check the maximum speed of the application with the drive safety function active and adjust if necessary. – Check the parameterization of the safety card (maximum speed) and adjust if necessary. |
Fault: 64.38 (4026hex | 16422dec) Description: SLI maximum position change exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Maximum permitted position change exceeded in at least one active SLI drive safety function. | – Deactivate the SLI drive safety function, acknowledge the fault, and activate SLI again. – Check the encoder. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 64.39 (4027hex | 16423dec) Description: SLP maximum speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Maximum speed exceeded with active SLP drive safety function. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.40 (4028hex | 16424dec) Description: SLP maximum speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Maximum speed exceeded with active SLP drive safety function. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.41 (4029hex | 16425dec) Description: SLP 1 limit position exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLP exceeded. | Deactivate the SLP drive safety function before acknowledging the fault. Set the SLP limit position in the valid range. Activate the SLP drive safety function again. |
Fault: 64.42 (402Ahex | 16426dec) Description: SLP 2 limit position exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLP exceeded. | Deactivate the SLP drive safety function before acknowledging the fault. Set the SLP limit position in the valid range. Activate the SLP drive safety function again. |
Fault: 64.43 (402Bhex | 16427dec) Description: SLP 3 limit position exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLP exceeded. | Deactivate the SLP drive safety function before acknowledging the fault. Set the SLP limit position in the valid range. Activate the SLP drive safety function again. |
Fault: 64.44 (402Chex | 16428dec) Description: SLP 4 limit position exceeded | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Limit position SLP exceeded. | Deactivate the SLP drive safety function before acknowledging the fault. Set the SLP limit position in the valid range. Activate the SLP drive safety function again. |
Fault: 64.45 (402Dhex | 16429dec) Description: SLP 1 limit speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.46 (402Ehex | 16430dec) Description: SLP 2 limit speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.47 (402Fhex | 16431dec) Description: SLP 3 limit speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.48 (4030hex | 16432dec) Description: SLP 4 limit speed exceeded in positive direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.49 (4031hex | 16433dec) Description: SLP 1 limit speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.50 (4032hex | 16434dec) Description: SLP 2 limit speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.51 (4033hex | 16435dec) Description: SLP 3 limit speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.52 (4034hex | 16436dec) Description: SLP 4 limit speed exceeded in negative direction of movement | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP rotational speed not reduced or not reduced fast enough when approaching the limit position. | Deactivate the SLP drive safety function before acknowledging the fault. Reduce the SLP rotational speed. Activate the SLP drive safety function again. |
Fault: 64.53 (4035hex | 16437dec) Description: SLP encoder system not referenced | ||
---|---|---|
| Response: FS – warning | |
Cause | Measure | |
SLP drive safety function activated with non-referenced encoder system. | Reference the encoder system before activating the SLP drive safety function. |