Motor
MOVIGEAR® performance | MGF.. | |||
---|---|---|---|---|
2-..-C | 4-..-C | 4-..-C/XT | ||
Torque class | 200 Nm | 400 Nm | ||
Size of electronics cover | Size 1 | Size 1 | ||
Nominal motor current | IN | 1.85 A | 2.9 A | 3.9 A |
Nominal motor speed | nN | 2000 min-1 | ||
Rated motor frequency | fN | 133.3 Hz | ||
Motor efficiency | eff | 89.0% ≙ IE5 | 92.4% ≙ IE5 | 93.9% ≙ IE5 |
Motor mass moment of inertia | Jmot | 7.64 kgm2 × 10−4 | 23.30 kgm2 × 10−4 | 30.40 kgm2 × 10−4 |