X5601_2: Safe digital inputs
The following table provides information about this connection:
Function |
|---|
Safe digital inputs |
Connection type |
|---|
M12, 5‑pin, female, A-coded, color: black |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | F-SS00 | DC 24 V sensor supply |
2 | F-DI03 | Safe digital input F-DI03 |
3 | GND | Reference potential for safe digital inputs |
4 | F-DI02 | Safe digital input F-DI02 |
5 | F-SS01 | DC 24 V sensor supply |
INFORMATION

