Mechanical design
The following table describes the mechanical design of the cable:
| HELUKABEL® Li9Y11-HF 28118707 | HELUKABEL® Li9Y11-HF 28118715 | HELUKABEL® Li9YYö 28118723 | HELUKABEL® Li9YYö 28118731 | |
|---|---|---|---|---|---|
Mechanical design |
|
| |||
[1] | Cores | 4 × 2.5 mm2 | 4 × 4.0 mm2 | 4 × 2.5 mm2 | 4 × 4.0 mm2 |
Conductor | Blank copper Class 6 to DIN EN 60228 | Blank copper Class 5 to DIN EN 60228 | |||
Insulation | Polypropylene, 0.55 mm | Polypropylene, 0.6 mm | Polypropylene, 0.5 mm | Polypropylene, 0.6 mm | |
Colors | Yellow/green, brown, black, gray | ||||
[2] | Cores | 4 × 0.34 mm2, twisted | |||
Conductor | Tinned copper, 7 wires | ||||
Insulation | Polyolefin, 0.4 mm | ||||
Shielding | Plastic laminated aluminum foil (metal side outside) Braided tinned Cu, conductive fleece, Optical coverage at least 85% | ||||
Colors | White, yellow, blue, orange | ||||
Diameter | Approx. 5.4 mm | ||||
[3] | Cores | 2 × 2.5 mm2, twisted With filling elements | 2 × 2.5 mm2, twisted With filling elements | ||
Conductor | Blank copper Class 6 to DIN EN 60228 | Blank copper Class 5 to DIN EN 60228 | |||
Insulation | Polypropylene, 0.55 mm | Polypropylene, 0.5 mm | |||
Shielding | Braided tinned Cu, polyester film, Optical coverage at least 85% | ||||
Colors | Blue, brown | ||||
Diameter | Approx. 6.8 mm | ||||
[4] | Filler | - | |||
[5] | Outer cable jacket | TPU Wall thickness 1.5 mm | PVC Wall thickness 1.5 mm | ||
Color | Orange, similar to RAL2003 | ||||
Label | SEW EURODRIVE 28118707 | SEW EURODRIVE 28118715 | SEW EURODRIVE 28118723 | SEW EURODRIVE 28118731 | |
Diameter | 15.5 mm ±0.4 mm | 17.0 mm ±0.4 mm | 15.3 mm ±0.3 mm | 16.8 mm ±0.3 mm | |

