PE connection to MOVIGEAR® with guard bracket

The guard bracket is for the permanent protection of the device. Do not remove the guard bracket.

  1. Connect the PE cable to the guard bracket according to the following figure.
  2. WARNING! Electric shock due to faulty PE connection. Severe or fatal injuries. Install the PE cable onto the guard plate as follows (screw tightening torque: 2.0 – 2.4 Nm).

Recommendation:

Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag.

Permitted for all cross sections

Mounting with solid connecting wire or litz wire with conductor end sleeveUse the specified material for the assembly that is included in the accessory bag.

Permitted for cross section
up to max. 2.5 mm2

[1]

Install the PE connection cable between the washer and the guard plate.

[2]

Forked cable lug suitable for M5 PE screws