Plug connector positions of the MOVIGEAR® performance DBC drive unit
The following figure shows possible connector positions:

Connectors | Not together at a position with the connector: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionConnector X1203_1 can also be ordered separately (i.e. without connector X1203_2). | X, 2 or 3 |
|
X1203_2 | Black | X, 2 or 3 |
| |
X1206 | – | AC 400 V connection (IN)Connector X1206 can also be ordered separately (i.e. without connector X2242). | X, 2 or 3 |
|
X2242 | – | X, 2 or 3 |
| |
X1207 | Black | X, 2 or 3 |
| |
X1217 | – | PA hybrid connection (IN)Connector X2317 can also be ordered separately (i.e. without connector X2328). AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X2328 | – |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X5504 | Yellow | STOConnectors X5504 and X5505 can only be ordered together. (3-wire connection) | X, 2 or 3 |
|
X5505 | Yellow |
(3-wire connection) | X, 2 or 3 |
|
X2304 | – | X, 2 or 3 |
| |
X5134 | – | X, 2 or 3 |
| |
X5136 | – | X, 2 or 3 |
| |
X1523 | Light gray | X, 2 or 3 |
| |
X4142 | Red | X, 2 or 3 |
| |
– | – | [1] Optional pressure compensation | 1 | – |
