Connection cables

Additional information
  • Cable cross section 1.5 mm2
  • Cable cross section 2.5 mm2
  • Cable cross section 4.0 mm2

SEW-EURODRIVE GmbH & Co KG

Edition: 04 / 24

© Copyright: 2024

Index

MOVI-C® FIELD CONTROLLER

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Assignment of optional plug connectors
  • X1203_1 and X1203_2: AC 400 V connection
  • Connection cables