Connection to terminal X_2A of the open-end cables and with M23 plug connector
The following table shows the core assignment of cables with the following part numbers:
Part numbers |
|---|
28123808, 28123743, 28123816, 28123751 |
Assembly | |||||||
|---|---|---|---|---|---|---|---|
Open cable end at the motor | Motor connection depending | Assembled plug connector | |||||
Without | Three-wire brake (E.g. BE/BZ | Two-wire brake (e.g. BK/BP |
| ||||
Conductor color/ | Identification | Assembly | Description | Signal | Contact | ||
Black | U/L1 | Open end | Motor connection, phase U | U | U | ||
V/L2 | Open end | Motor connection, phase V | V | V | |||
W/L3 | Open end | Motor connection, phase W | W | W | |||
Green/yellow | – | Open end | Protective earth connection | PE | PE | ||
Violet | – | Coaxial cable | MOVILINK® DDI connection | DDI | 1 | ||
Yellow | A | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake- | Brake A | A |
Orange | B | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 15 (blue) | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake B | B |
Pink | C | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 13 (red) | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake C | C |
Violet | D | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 14 (white) | Brake+ | Brake D | D |
