Cable glands / screw plugs / pressure compensation
The following table shows the screw fittings and the screw plug optionally available from SEW‑EURODRIVE:
Screw fitting type | Image | Content | Size | Tightening torque | Outer cable diameter
| Tightening forceFasten the cable in the cable gland so that it achieves the following cable pull-out force from the cable gland. This is usually achieved with the specified tightening torque of the cable clamp.
| Part | |
|---|---|---|---|---|---|---|---|---|
Threaded jacket | Cable clamping | |||||||
Screw plugs |
| 10 pieces | M16 × 1.5 | 6.8 Nm | – | – | – | 18247342 |
10 pieces | M25 × 1.5 | 6.8 Nm | – | – | – | 18247350 | ||
Pressure compensation |
| 1 | M16 × 1.5 | 4.0 Nm | – | – | – | 28214617 |
EMC-compliant
|
| 10 pieces | M16 × 1.5 | 4.0 Nm | 3.5 Nm | > 4 to 8 mm | 75 N | 18204783 |
10 pieces | M25 × 1.5 | 7.0 Nm | 5.0 Nm | > 8 to 11 mm | 120 N | 18204805 | ||
> 11 to 16 mm | 130 N | |||||||
EMC-compliant
|
| 10 pieces | M16 × 1.5 | 4.0 Nm | 3.5 Nm | > 4 to 8 mm | 75 N | 18216366 |
10 pieces | M25 × 1.5 | 7.0 Nm | 5.0 Nm | > 8 to 11 mm | 120 N | 18216382 | ||
> 11 to 16 mm | 130 N | |||||||


