Activating the function
WARNING
Danger from falling loads.
Severe or fatal injuries.
- Do not use the "Release brake/deactivate DynaStop® with FCB 01" function for hoists or applications with potentially falling loads.
- Inhibit the function via the following steps:
- Inhibit the function using the Release brake/deactivate DynaStop® with FCB 01 – enable = "0" parameter (path: Functions > Drive functions > FCB 01 Output stage inhibit).
In case the output stage is inhibited by a control signal (digital input or process data bit), you can release the brake/deactivate DynaStop® by using the "Release brake/deactivate DynaStop® with FCB 01" function. For example, this allows to move loads freely using a horizontal conveyor.
Now make the following settings:
- Enabling the function:
Enable the function via parameter Functions > Drive functions > FCB01 Output stage inhibit > "For FCB 01 Release brake/deactivate DynaStop® - enable" = "1" [1]. - Configuring the control signal:
- Control via digital input
Assign a digital input via the function "Release brake/deactivate DynaStop® in the event of output stage inhibit" [2]. - Control via process data bit (not available with DBC designs)
Use the "Release brake" control bit of the MOVIKIT® control word to release the brake/deactivate DynaStop® for FCB01.
For further information, refer to the corresponding MOVIKIT® documentation.