Connection cable 1.5 mm2
The following table shows the available connection cables:
Connection cables | Conformity/Operating voltage | Cable reel/installation type | Cable type/properties | Cable cross section/ |
|---|---|---|---|---|
Motor connection
Open cable end (not prefabricated) | CE/UL: AC 500 V | 100 m 200 m
| LEONI LEHC® 005272 Halogen-free | 1.5 mm2 19150067 |

