General information
Safety notes for MOVIMOT® flexible
Product description
Technical data
Configuration of the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® flexible
loading...
Product description
loading...
Technical data
loading...
Configuration of the drive unit
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
Installation planning taking EMC aspects into account
Equipotential bonding at the connection box
Installation instructions
Installation topology (example: standard installation)
Terminal assignment of MOVIMOT® flexible DSI
Electrical installation – functional safety
Connection diagram MOVIMOT® flexible DSI
Cable routing and cable shielding
EMC cable glands
Bulk cables
Plug connectors
Assignment of optional plug connectors
Assignment of the plug connectors in the connection unit
Plug connector assignment at the electronics cover
PC connection
Installation planning taking EMC aspects into account
loading...
Installation instructions
loading...
Terminal assignment of MOVIMOT® flexible DSI
loading...
Electrical installation – functional safety
loading...
Cable routing and cable shielding
loading...
EMC cable glands
loading...
Bulk cables
loading...
Plug connectors
loading...
Assignment of optional plug connectors
X1203_1 and X1203_2: AC 400 V connection
X1206: AC 400 V connection, input
X2242: AC 400 V connection, output
X1207: AC 400 V connection (IN)
X1216: PA connection for AC 400 V and DC 24 V backup voltage, input
X2327: PA connection for AC 400 V and DC 24 V backup voltage, output
X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
X1292: PSC connection for AC 400 V, STO and Ethernet (IN)
X2392: PSC connection for AC 400 V, STO and Ethernet (OUT)
X2041: Connection for motors without digital interface
X2104: Connection for motors with digital interface (MOVILINK® DDI)
X5504: STO (3 cores)
X5505: STO (3 cores)
X2304: Connection of external braking resistor
X5004_1: Digital inputs
X5004_2: Digital inputs
X5004_3: Digital inputs
X1523: DC 24 V backup voltage, input
X2313: DC 24 V output backup voltage
X4142: Engineering interface
X1203_1 and X1203_2: AC 400 V connection
loading...
X1216: PA connection for AC 400 V and DC 24 V backup voltage, input
loading...
X2327: PA connection for AC 400 V and DC 24 V backup voltage, output
loading...
X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
loading...
X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
loading...
X1292: PSC connection for AC 400 V, STO and Ethernet (IN)
loading...
X2392: PSC connection for AC 400 V, STO and Ethernet (OUT)
loading...
X2041: Connection for motors without digital interface
Connection cables
Connection of cables with open end
Connection cables
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
Connection of cables with open end
loading...
X2104: Connection for motors with digital interface (MOVILINK® DDI)
loading...
X5504: STO (3 cores)
loading...
X5505: STO (3 cores)
loading...
X2304: Connection of external braking resistor
loading...
X1523: DC 24 V backup voltage, input
loading...
X2313: DC 24 V output backup voltage
loading...
X4142: Engineering interface
loading...
Assignment of the plug connectors in the connection unit
loading...
Plug connector assignment at the electronics cover
loading...
PC connection
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Connection cables
Additional information
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
❮
❯
MOVIMOT® flexible DSI
Language
Deutsch
English
Français
Español
Brasileiro
汉语
SEW-EURODRIVE
Home
Electrical installation
Assignment of optional plug connectors
X2041: Connection for motors without digital interface
Connection cables