Connection of bulk cables
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |
|---|---|
Installation method of cable | Part numbers |
| 28123336, 28123344 |
| 28123395, 28123409 |
Connection description | |||||
|---|---|---|---|---|---|
Bulk cable | Motor connection depending on brake control | ||||
| Without | 3-wire brake | 2-wire brake | ||
(e.g. BE/BZ brake) | (e.g. B.BK/BP brake) | ||||
Conductor color/ | Identification | Signal | Description | ||
Black | U/L1 | U | Motor connection, phase U | ||
Black | V/L2 | V | Motor connection, phase V | ||
Black | W/L3 | W | Motor connection, phase W | ||
Green/yellow | – | PE | Protective earth connection | ||
Purple | – | DDI | MOVILINK® DDI connection | ||
Yellow | A | Brake A | ReservedReserved wires must be isolated and fixed in the connection box. | ReservedReserved wires must be isolated and fixed in the connection box. | Brake- |
Orange | B | Brake B | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 15 (blue) | ReservedReserved wires must be isolated and fixed in the connection box. |
Pink | C | Brake C | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 13 (red) | ReservedReserved wires must be isolated and fixed in the connection box. |
Violet | D | Brake D | ReservedReserved wires must be isolated and fixed in the connection box. | Brake 14 (white) | Brake+ |


