Technical data
Mounting kit Braking resistor |
| BW100-001/K‑1.5/M2C | BW100-001/K‑1.5/M4C | BW100-002/K‑1.5/M2C | BW100-002/K‑1.5/M4C | |
|---|---|---|---|---|---|---|
Braking resistor part number | 18272886 | 18272894 | 18272908 | 18272916 | ||
Connection cable part number with plug connector for X2304 |
| 28306031 | 28306066 | 28306058 | 28306058 | |
Peak braking power PN | kW | 9.4 | 9.4 | |||
Approval |
| CE, cURus | CE, cURus | |||
Current-carrying capacity | 100% cdf | kW | 0.1 | 0.2 | ||
50% cdf | kW | 0.15 | 0.3 | |||
25% cdf | kW | 0.3 | 0.6 | |||
12% cdf | kW | 0.5 | 1.0 | |||
6% cdf | kW | 0.9 | 1.8 | |||
Observe the regenerative power limit for the inverter. | ||||||
Resistance value RBW | Ω | 100 | 100 | |||
Tripping current IF | A | 1.0 | 1.4 | |||
Design |
| Flat design resistor | ||||
Power connections |
| Connection cable | ||||
PE connection |
| Connection cable | ||||
Degree of protection |
| IP65 | ||||
Ambient temperature ϑamb | °C | -30 – 40 | ||||
Derating at ambient temperature > 40 °C: -4% PN/10 K | ||||||
Mass | kg | 1.1 | ||||
Dimensions W × H × D | mm | 116 × 80 × 15 | 116 × 80 × 51 | |||
Cable length approx. | m | 1.5 for braking resistor without plug connector 0.145 for braking resistor with plug connector | ||||