配置方法
可以采用如下示例配置:
- 安全选件CSB..A
- SafetyInput: 4 SINT
- SafetyOutput: 3 SINT
- Exclusive Owner Input: 5 INT
- Exclusive Owner Output: 5 INT
- 如果独家业主连接 (Exclusive Owner Connection) 需要更多的输入/输出端,可以最多使用16个INT。
- 配置文件类型“技术”中的安全选件CSL..A/CSS..A
- SafetyInput: 6 SINT
- SafetyOutput: 5 SINT
- Exclusive Owner Input: 5 INT
- Exclusive Owner Output: 5 INT
- 如果独家业主连接 (Exclusive Owner Connection) 需要更多的输入/输出端,可以最多使用16个INT。
- 配置文件类型“系统”中的安全选件CSL..A/CSS..A
- SafetyInput: 12 SINT
- SafetyOutput: 5 SINT
- Exclusive Owner Input: 5 INT
- Exclusive Owner Output: 5 INT
- 如果独家业主连接 (Exclusive Owner Connection) 需要更多的输入/输出端,可以最多使用16个INT。