Description of the DIP switches
Additional information
- DIP switch S1/1: Direction of rotation reversal (PROFINET, EtherNet/IP™, Modbus TCP)
- DIP switch S1/2: Releasing the brake / deactivating DynaStop® with FCB01 – enable (PROFINET, EtherNet/IP™, Modbus TCP)
- DIP switch S1/3: Disabling speed monitoring (PROFINET, EtherNet/IP™, Modbus TCP)
- DIP switches S1/1 through S1/4 and S2/1 through S2/4 (POWERLINK)
- DIP switch S3/1: Brake type
- DIP switch S3/2: Motor connection type
- DIP switch S3/3 – S3/4: Motor assignment
- DIP switch S3/5 – S3/6: Motor protection
- DIP switch S3/7 – S3/10: Motor series