Connection cable to terminal X_2A for motors with digital interface
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/cURus: 28123808 | LEONI LEHC® | Variable | 4 × 1.5 mm2 + 4 × 1.0 mm2 + RG58 / AC 500 V | |||
Open |
| M23, without coding ring, female | ||||
CE/cURus: 28123743 | LEONI LEHC® 005244 | Variable | 4 × 1.5 mm2 + 4 × 1.0 mm2 + RG58 / AC 500 V | |||
Open |
| M23, without coding ring, female | ||||
CE/cURus: 28123816 | LEONI LEHC® 005244 | Variable | 4 × 2.5 mm2 + 4 × 1.0 mm2 + RG58 / AC 500 V | |||
Open |
| M23, without coding ring, female | ||||
CE/cURus: 28123751 | LEONI LEHC® 005244 | Variable | 4 × 2.5 mm2 + 4 × 1.0 mm2 + RG58 / AC 500 V | |||
Open |
| M23, without coding ring, female |