Technical data
Brake rectifier /BES | ||
---|---|---|
Function | Brake control for rapid switching (release and application) of the mechanical brake. | |
Supply voltage | DC 24 V +10% / -15% Connection to the supply voltage is only made via the following optional plug connectors:
| |
Switch-off time | toff | 10 – 20 ms |
Holding current of the brake | IG | max. DC 3.0 A |
Accelerator current of the brake | max. DC 7.5 A |