Cable cross section 2.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28124340 | LEONI LEHC® 005770 | Variable | 4 × 2.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open | ||||
CE/UL: 28124375 | LEONI LEHC® 005776 | Variable | 4 × 2.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open | ||||
CE/UL: 28123867 | LEONI LEHC® 005244 | Variable | 4 × 2.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female | ||||
CE/UL: 28123913 | LEONI LEHC® 005244 | Variable | 4 × 2.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female |