Input
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
---|---|---|---|---|---|---|
Nominal output current | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
Nominal supply voltage | Vline | 3 × AC 380 V – 500 V | ||||
Nominal line current | Iline | 1.8 A | 2.3 A | 2.9 A | 3.6 A | 5.0 A |
Imax | 6.0 A | 7.5 A | 9.6 A | 12.0 A | 12.0 A | |
Line frequency | fline | 50 to 60 Hz ±5% | ||||
Unaffected short-circuit current | 65 kA 5 kA (devices with maintenance switch) | |||||
Maximum rated current | 40 A |