Functions
The following table describes the functions of the prioritized terminal control:
Signal | Description |
---|---|
Prioritized | This signal activates the prioritized terminal control. During activation, the inverter performs a fault reset once. The drive only starts in combination with a selected direction of rotation (signal "positive direction of rotation" or "negative direction of rotation"). |
Prioritized |
|
Prioritized |
|
Prioritized | If the signals for "activation" and "direction of rotation .." are set, the "speed 2" signal activates speed 2 of the drive. |
Fault reset | You can reset faults with the "fault reset" signal. NOTICE! Device faults that are caused by a hardware defect, for example, may not be reset. This causes the drive to stop in the fault state. Take this behavior into account in the risk assessment of the system. |
Observe the following information:
- You control the functions of the prioritized terminal control via the signals at the digital inputs.
- When the prioritized terminal control is activated, the inverter resets the present fault once (fault reset).
- Further digital inputs (e.g. from limit switches or external faults) are still evaluated.
- If several digital inputs are assigned the same function (e.g. "Positive direction of rotation"), the signals are linked with OR.
- Unused functions are assigned level 0 and are therefore not active.
Check whether the inverter has enough free digital inputs for the functions of the prioritized terminal control.
At least 2 digital inputs are required for the prioritized terminal control:
- "Prioritized terminal control – activation" (= "Activation")
- and the
- "Prioritized terminal control – positive direction of rotation" (= "Positive direction of rotation")
- or
- "Prioritized terminal control – negative direction of rotation" (= "Negative direction of rotation")
You can optionally use an additional digital input for the fault reset and/or speed 2.