Configuration 1: CW, CCW, setpoint changeover
Fixed setpoint processing mode: | Mechanical setting elements (cannot be changed) |
Configuration 1 is active in Easy mode and in the delivery state.
Easy mode is only available up to firmware version < 11.
Behavior of the drive unit | Digital input | "DRIVE" | |||
---|---|---|---|---|---|
DI01 | DI02 | DI03 | DI04 | ||
Right | Left | Potentiometer f2 | Reset | ||
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. FCB01 Output stage inhibit is activated afterwards. | 0 | 0 | x | x | Lights up yellow |
The drive unit is running in positive direction of rotation (clockwise rotation) with speed setpoint f1.If DIP switch S2/2 (Analog setpoint selection) is set to "ON", the speed setpoint of analog input AI1 is used instead of speed setpoint f1. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 0 | x | Lights up green |
The drive unit is running in negative direction of rotation (counterclockwise rotation) with the speed setpoint f1. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 0 | 1 | 0 | x | Lights up green |
The drive unit is running in positive direction of rotation (clockwise rotation) with speed setpoint f2. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 1 | x | Lights up green |
The drive unit is running in negative direction of rotation (counterclockwise rotation) with the speed setpoint f2. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 0 | 1 | 1 | x | Lights up green |
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. After that, FCB02 Stop default is activated. | 1 | 1 | x | x | Flashes |
The drive unit is in fault state. | x | x | x | x | Lights up or flashes red |
The fault state has been reset. | 0 | 0 | 0 | 1 | Lights up yellow |
0 = No voltage | 1 = 24 V | x = Any |