Binary control

The behavior of the drive unit depends on the following factors:

  • Selected configuration of the digital inputs.
  • Status of digital inputs.

The following table describes the control functions in conjunction with the predefined configurations of the digital inputs.

The following configurations of the digital inputs are available:

No.

Configuration of the digital inputs

Description

0

User-defined configuration

  • The individual digital inputs can be configured separately.
  • The operating mode of the fixed setpoint processing can be freely configured.

1

CW, CCW, setpoint changeover

  • Direction of rotation positive, negative
  • 2 Speed setpoints
  • Fault reset

Fixed setpoint processing mode:

  • Mechanical setting elements

2

Enable, fixed setpoints

  • Enable
  • 4 Speed setpoints
  • The direction of rotation is prescribed by the sign of the setpoint.
  • Fault reset

Fixed setpoint processing mode:

  • Mechanical setting elements

3

Enable, external fault, setpoint changeover

  • Positive direction of rotation (clockwise rotation)
  • 2 Speed setpoints
  • External fault input
  • Fault reset

Fixed setpoint processing mode:

  • Mechanical setting elements

4

Motor potentiometer CW

  • Positive direction of rotation (clockwise rotation)
  • Speed setpoint via the motor potentiometer function
  • Fault reset

Fixed setpoint processing mode:

  • Motor potentiometer/fixed setpoint

5

Motor potentiometer CCW

  • Negative direction of rotation (counterclockwise rotation)
  • Speed setpoint via the motor potentiometer function
  • Fault reset

Fixed setpoint processing mode:

  • Motor potentiometer/fixed setpoint

6

CW, CCW, primary frequency

  • Direction of rotation positive, negative
  • Speed setpoint via the primary frequency input
  • Fault reset

Fixed setpoint processing mode:

  • Primary frequency setpoint