DCA63.-4LP/..

The following figure shows the dimensions of the DCA63.-4LP/.. drive unit.

 

Type

Length LB

Length LBS (with brake)

DCA63S-4LP/..

159.45 mm

179.45 mm

DCA63M-4LP/..

179.45 mm

199.45 mm

DCA63L-4LP/..

199.45 mm

219.45 mm