Access via Windows interface

Echo

7

TCP

Active

No

No

Yes

Testing and troubleshooting

Echo

7

UDP

Active

No

No

Yes

Testing and troubleshooting

Discard

9

TCP

Active

No

Optional

No

Discarding received telegrams

Discard

9

UDP

Active

No

Optional

No

Discarding received telegrams

Daytime

13

TCP

Active

No

Optional

No

Sending the timestamp

Daytime

13

UDP

Active

No

Optional

No

Sending the timestamp

Quote of the Day

17

TCP

Active

No

No

No

See corresponding specification

 

Quote of the Day

17

UDP

Active

No

No

No

Character generator protocol

19

TCP

Active

No

No

Yes

Testing and troubleshooting

Character generator protocol

19

UDP

Active

No

No

Yes

Testing and troubleshooting

Microsoft EPMAP (End Point Mapper)

135

TCP

If necessary, depending on the configuration; see Microsoft Windows® documentation.

DCE/RPC Locator service

SNMP

161

UDP

Active

No

Yes

No

Read only

Access to MIBs

MOVILINK® (SMLP)

300

TCP

Active

No

No

Yes

Reading from and writing to all device indices

MOVILINK®
Address Editor

300

UDP

Active

No

No

Yes

Reading and writing the IP parameters

Microsoft DS SMB

445

TCP

If necessary, depending on the configuration; see Microsoft Windows® documentation.

Server message block

ISAKMP

500

UDP

If necessary, depending on the configuration; see Microsoft Windows® documentation.

Exchange of cryptographic keys

LPDP

515

TCP

If necessary, depending on the configuration; see Microsoft Windows® documentation..

Line Printer Daemon Protocol

Microsoft Terminal Server (RDP)

3389

TCP

If necessary, depending on the configuration; see Microsoft Windows® documentation..

Establishing remote desktop connections

LLMNR

5355

UDP

If necessary, depending on the configuration; see Microsoft Windows® documentation.

Link-Local Multicast Name Resolution

Allows hosts to perform name resolution for devices in the same LAN.

Windows 7 is used as the operating system.

SEW‑EURODRIVE recommends switching to the MOVI-C® modular system if new applications are used that require a Windows partition. The corresponding MOVI-C® CONTROLLERs of type UHX65A and UHX86A optionally support a Windows 10 IoT partition.