Access via engineering interface
FTP | 21 | TCP | Can be activated | YesEditable password. | No | Yes | Reading from and writing to the file system |
Telnet | 23 | TCP | Active | YesEditable password. | No | No | Read only Access to OEM diagnostic data |
Web server | 80 | TCP | Active | No | No | Yes | Reading from indexed variables |
MOVILINK® (SMLP) | 300 | TCP | Active | No | No | Yes | Reading from and writing to all device indices |
MOVILINK® | 300 | UDP | Active | No | No | Yes | Reading and writing the IP parameters |
3D simulation (optional) | 308 | TCP | Can be activated | No | Optional | Yes | Kinematic monitor for MOVIKIT® MultiMotion/MultiMotion Light. LAN 3 interface |
3D simulation (optional) | 308 | UDP | Can be activated | No | Optional | Yes |
Integrity RTOS is used as the operating system.