Access via PROFINET interface

Devices with the following type designation or device design:

  • DFC2..
  • MPX..DFC2
  • MDX../CFN..
  • MCX../CFN/..
  • MCC../CFX11A-N
  • MCB../CFX11A-N

PROFINET

EtherType 8892hex

Active

No

Yes

No

Process data exchange

SEW Address Editor

EtherType

88B5hex

 

Active

No

Yes

Yes

Read and write

to the address parameters of the Ethernet interface

PROFINET

DCE/RPC

Dyn.

UDP

Active

No

Yes

Yes

Read and write

Access to all indexed variables

Web serverThe service is not implemented in the CFX11A-.. gateways.

80

TCP

Can be deactivated

No

No

Yes

Reading from indexed variables

Write access: Resetting an error, activating the flashing function

SNMP

161

UDP

Active

No

Yes

No

Read only

Access to MIBs

Data streaming

310

UDP

Active

No

No

Yes

Scan of all data streaming stations

Data streaming

310

TCP

Active Internal services are secured by an uneditable password.

No

No

Yes

Full access to all data and functions