Access via EtherNet/IP™, Modbus TCP interface

Devices with the following type designation or device design:

  • DFC3..
  • MPX..DFC3
  • MDX../CFE..
  • MCX../CFE/..
  • MCC../CFX11A-E
  • MCB../CFX11A-E

ODVA® Ethernet

DLR

EtherType 80E1hex

Active

No

Yes

Yes

Read and write to ring redundancy parameters

DHCP client

67/68

UDP

Active

No

Yes

No

Read and write

to address parameters

Web serverThe service is not implemented in the CFX11A-.. gateways.

80

TCP

Can be deactivated

No

No

Yes

Reading from indexed variables

Write access: Resetting an error, activating the flashing function

SNMP

161

UDP

Active

No

Yes

No

Read only

Access to MIBs

Data streaming

310

TCP

Active Internal services are secured by an uneditable password.

No

No

Yes

Full access to all data and functions

Data streaming

310

TCP

Active Internal services are secured by an uneditable password.

No

No

Yes

Full access to all data and functions

Modbus TCP

502

TCP

Active

No

Yes

No

Process data exchange; reading from and writing to all indexed parameters

EtherNet/IP™: Implicit Message

2222

UDP

Active

No

Yes

No

Process data exchange

EtherNet/IP™: Explicit Message

44818

TCP

Active

No

Yes

No

Parameter service; reading from and writing to all indexed parameters