Technical data
Data | Value |
---|---|
Loading weight | 25000 kg |
Own weight | 5000 kg |
Speed, loaded | 0.5 m/s |
Speed, unloaded | 0.5 m/s |
Acceleration, loaded | 0.2 m/s2 |
Acceleration, unloaded | 0.3 m/s2 |
Degrees of freedom | Bidirectional |
Voltage class | DC 48 V |
Power supply | Batteries |
Energy supply | Charging contacts |
SEW-EURODRIVE encoder system | Resolver |
Automation control | MOVI-C® CONTROLLER UHX25A |
Safety controller | – |
Safe motion encoder | – (person-managed) |
Safe sensor technology | – |
Other axes | – |