Application examples for rail-guided solutions
A rail-guided application is a solution for automating warehouses or transporting goods along a defined route. In some warehouses, 4D shuttles are used that can move in both x and y directions. To detect the position of the application distance encoders or sensors are commonly used. Compared to free-moving applications, the requirements for safety technology are reduced if the application is operated in an area closed off for people.
Application | Total weight |
---|---|
Pallet shuttle | 1800 kg |
Container shuttle | 260 kg |
Shuttle vehicle | 2600 kg |
Transfer shuttle | 3200 kg |
Transfer shuttle for heavy loads | 30000 kg |
Additional information