MOVIKIT® tasks and areas of application in mobile solutions
MOVIKIT® | Task/area of application |
---|---|
MOVIKIT® Custom 0005 – | Controlling a wide range of powertrains while taking into account mechanical and project-specific conditions of the vehicles. |
MOVIKIT® Custom 0007 – | The software module is used for track guidance of a free-moving application. |
MOVIKIT® Custom 0008 – | The selection of monitoring cases for the safety laser scanners is calculated based on the latest and safe driving condition. |
MOVIKIT® Custom 0009 – | Allows for safe trigonometry and floating point calculation to be used within the SafePLC2 software. |
MOVIKIT® CombiTelescope | Implementation of load handling devices (LAM) of the type "combi telescope". The combi telescope consists of a telescope and up to 4 belts. |
MOVIKIT® EncoderInterface | Convert data by an external source from system units to user units. Closing the position control loop in the UHX controller for controlling mobile systems subject to slip. |
MOVIKIT® Gearing | The software module allows for implementing synchronous operation applications with a predefined fieldbus interface. |
MOVIKIT® MultiAxisController Torque | Several travel drives in rail-guided applications. |
MOVIKIT® MultiMotion | Precise, coordinated movement of several axes for travel drives and load handling devices. |
MOVIKIT® MultiMotion Auxiliary Positioning | Axis for simple, independent motion tasks (specified speed and torque, positioning, referencing). |
MOVIKIT® MultiMotion Auxiliary Velocity | Axis for simple, independent motion tasks (specified speed and torque). |
MOVIKIT® MultiMotion Gearing | Position-related synchronous operation between 2 or more axes. |
MOVIKIT® MultiMotion addon CombinedEncoderEvaluation | Increase precision when using a distance encoder in combination with a motor encoder. |
MOVIKIT® MultiMotion addon PositionController | Prerequisite for using the MOVIKIT® MultiMotion addon CombinedEncoderEvaluation |
MOVIKIT® Robotics | Software module for robot applications |
MOVIKIT® Visualization basic | Graphical representation and operation on a Windows section of a controller. |
MOVIKIT® Winder | Functions in a program library for implementing winding applications with constant tension or constant path speed. |
MOVIKIT® Web Visualization | Graphical representation and operation in a web browser (HMI). |