Technical data
Data | Value |
|---|---|
Loading weight | 2400 kg |
Own weight | 800 kg |
Speed, loaded | 0.8 m/s |
Speed, unloaded | 0.8 m/s |
Acceleration, loaded | 0.6 m/s2 |
Acceleration, unloaded | 0.9 m/s2 |
Degrees of freedom | Bidirectional |
Voltage class | DC 48 V |
Power supply | Sliding contacts and energy storage unit |
Energy supply | Sliding contacts |
SEW-EURODRIVE encoder system | Resolver |
Automation control | MOVI-C® CONTROLLER UHX25A |
Safety controller | – |
Safe motion encoder | – (person-managed) |
Safe sensor technology | – |
Other axes | 1 Roller conveyors |