Technical data
Data | Value |
|---|---|
Loading weight | 120 kg |
Own weight | 140 kg |
Speed, loaded | 3.0 m/s |
Speed, unloaded | 3.0 m/s |
Acceleration, loaded | 1.0 m/s2 |
Acceleration, unloaded | 1.0 m/s2 |
Degrees of freedom | 1 |
Voltage class | DC 48 V |
Power supply | Sliding contacts and double-layer capacitor |
Energy supply | Sliding contacts |
SEW-EURODRIVE encoder system | EnDat 2.2 |
Automation control | MOVI-C® CONTROLLER UHX25A |
Safety controller | SDU |
Safe motion encoder | SSI barcode scanner |
Safe sensor technology | Safe position cams |
Other axes | Telescopic, belt, and lifting drives |