Technical data
Data | Value |
|---|---|
Loading weight | 1500 kg |
Own weight | 300 kg |
Speed, loaded | 2.0 m/s |
Speed, unloaded | 2.7 m/s |
Acceleration, loaded | 1.0 m/s2 |
Acceleration, unloaded | 3.0 m/s2 |
Degrees of freedom | 1 |
Voltage class | DC 48 V |
Power supply | Double-layer capacitor |
Energy supply | Charging contacts |
SEW-EURODRIVE encoder system | EnDat 2.2 |
Automation control | MOVI-C® CONTROLLER UHX25A |
Safety controller | SDU |
Safe motion encoder | SSI barcode scanner |
Safe sensor technology | – |
Other axes | 1 lifting axis |