Components

Product

Description

TES decentralized supply unit

  • TES30A080-EF4-5B3-D inductive energy supply
  • Output power: 3 kW, 8 kW, 14 kW
  • Input voltage: 1 × 230 V or 3 × AC 380 – 500 V
  • Output current: 30 A
  • IP54 degree of protection and minimal space requirements (without control cabinet)
  • Efficiency: 98%
  • System frequency B: 50 kHz

TFS field plate

  • MOVITRANS® TFS10A110-2-30-I-B-0 field plate
  • Inductive, point-based charging
  • High charging capacity of up to 11 kW
  • Can be fitted in the floor or on charging pads
  • System frequency B: 50 kHz

TDM80E pick-up

  • TDM80E110-D06-B03-0 flat pick-up with direct connection
  • Adjustable output voltage up to max. DC 60 V
  • Integration via EtherCAT®
  • System frequency B: 50 kHz
  • Nominal power: 11 kW for 4 min. (cycle duration 10%)
  • Nominal current of field plate: 30 A

TDM90C pick-up and transmission paths

  • U-shaped pick-up, e.g. TDM90C002-D05-B03-0
  • Nominal output voltage: DC 48 V or DC 55 V with 500 W each
  • System frequency B: 50 kHz with 30 A line cable current
  • The pick-up with direct connection controls the voltage and current at the output.
  • An EKV energy storage unit at the output of the pick-up is required for operation.