Prefabricated cables at a glance
Single-cable solution
Part number | Cable type | Length/installation type | A-side (motor) | B-side (SCM) | Bending radius Static | Bending radius dynamic | Outer diameter |
|---|---|---|---|---|---|---|---|
28149947 | Hybrid cable 1.5 mm2 | Variable/cable carrier | M23 connector | 3 × Phoenix COMBICON | 50 mm | 100 mm | 13.3 mm |
28149955 | Hybrid cable 4.0 mm2 | 80 mm | 120 mm | 16.2 mm |
Two-cable solution
Part number | Cable type | Length/installation type | A-side (motor) | B-side (SCM) | Bending radius Static | Bending radius dynamic | Outer diameter |
|---|---|---|---|---|---|---|---|
28148568 | Brakemotor cable 1.5 mm2 | Variable/cable carrier | M23 connector | 3 × Phoenix COMBICON | 35.4 mm | 82.6 mm | 11.8 mm |
28178645 | Brakemotor cable 2.5 mm2 | 40.2 mm | 93.8 mm | 13.4 mm | |||
28148541 | Brakemotor cable 4.0 mm2 | 42.6 mm | 99.4 mm | 14.2 mm | |||
28148533 | Brakemotor cable 6.0 mm2 | 49.5 mm | 115.5 mm | 16.5 mm | |||
28148525 | Resolver cable | 1 × Phoenix COMBICON | 44 mm | 88 mm | 8.8 mm | ||
28148517 | Encoder cable EnDat 2.2 |