Overview
Connection cables are not included in the scope of delivery. Specify the part number and length of the required cable in your order. A distinction is made between the connection types single-cable solution with hybrid cable and two-cable solution. The cables are equipped with the quick-connect SpeedTec plug-in connector system on the motor side. All cables are suitable for cable carrier installation.

[A] | Two-cable solution power cable (1.5/2.5/4/6 mm2) |
[B] | Two-cable solution encoder/resolver cable |
[C] | Single-cable solution hybrid cable (1.5/4 mm2) |
Connection type | Motor type | Encoder type | Connector size | Interlocking |
---|---|---|---|---|
| CMP40M CMP50S CMP50M CM3C63M | EnDat 2.2 | Power/ | Standard: Optional: |
Two-cable solution | CMP40M CMP50S CMP50M CM3C63M | Resolver | Power: M23 Signal: M23 | |
CM3C63M | EnDat 2.2 Resolver | Power: M40 Signal: M23 |