Brakemotor extension cable
Plug connector | Number of cores and cable cross section | Part number | Installation type |
|---|---|---|---|
SB1/M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 | 13354221 | Cable carrier installation |
SB1/M23 SpeedTec | 4 × 2.5 mm2 + 3 × 1 mm2 | 13354248 | Cable carrier installation |
SB1/M23 SpeedTec | 4 × 4 mm2 + 3 × 1 mm2 | 13354337 | Cable carrier installation |
SBB/M40 SpeedTec | 4 × 6 mm2 + 3 × 1.5 mm2 | 13350099 | Cable carrier installation |