Connection of two-cable solution M40
Contact | Signal | Conductor color | Conductor color | Identification | Plug connector | Description |
|---|---|---|---|---|---|---|
U | U | Black | BK | U1 | C3 | Motor connection |
V | V | Black | BK | V2 | C2 | Motor connection |
W | W | Black | BK | W3 | C1 | Motor connection |
PE | PE | Green/yellow | GYNE | FE | C4 | Functional earth |
+ | Brake 13 | Black | BK | 1 | B2 | Brake |
- | Brake 15 | Black | BK | 3 | B1 | Brake |
1 | Brake 14 | Black | BK | 2 | B3 | Brake |