Product characteristics
The SCM decentralized controllers are optimized in terms of their installation space, power, durability, and connection technology, so they are suited to free-moving or rail-guided mobile applications and additional functions on other mobile systems.
The SCM decentralized controller can be operated with position, speed, or torque control and thus drives the servomotors. They are generally controlled by a higher-level fieldbus system or autonomously with a MOVI-C® CONTROLLER from SEW-EURODRIVE.
The SCM decentralized controller has the following product characteristics:
- Protective extra-low voltage between DC 20 V and DC 60 V
- High-performance current, speed, and position control
- Integrated DC 24 V supply
- Plug-in interfaces
- IP20 design: 2 axes scalable to 4, 6, 8 axes
- Standardized motor encoder protocol EnDat 2.2 (multi-turn absolute encoder) and resolver; additional distance encoder possible
- Control of working and holding brakes
- Integrated input and output functions
- Plug-in interfaces for supply, motors, and encoders
- Variable cable lengths possible