Highlights of the product portfolio
Small installation space | Scalable multi-axis concept in DC 48 V technology in compact mounting position. |
High performance | Short cycle times pave the way for excellent dynamics and high load inertia ratios. |
Impressive power | High maximum and continuous currents for rapid acceleration processes and short cycle times in the application. |
Input and output functions | Numerous integrated input and output functions, incl. control of holding and working brakes. |
Encoder input | Encoder input for reading in a distance encoder. |
Variety of power supply solutions | The use of accumulators, sliding contacts, MOVITRANS® contactless energy transfer systems, and MOVI-DPS® energy storage units results in excellent adaptability. |
Storage monitoring | Monitoring of energy storage units. |
Perfect coordination | The MOVI-C® CONTROLLER makes light work of multi-axis and kinematically complex movements. |
Straightforward servicing | Convenient service capability thanks to decentralized technology, simple plug-in connectivity, and a single-cable solution. |
DC 24 V voltage supply for peripherals | Integrated DC 24 V power supply unit for external electronics components. |