SCM compact decentralized controller in multi-axis design
The device can be combined to form a multi-axis design via the DC link connection. For the power supply and energy exchange between the axes, the voltage DC link can be combined with DC link connection accessories. If the devices are not located directly next to each other, a DC link connection with cable lugs is possible.
SCM compact multi-axis design | |||
|---|---|---|---|
Heat sink | Multi-axis design as cold plate | ||
Design | 4 axes
| 6 axes
| 8 axes
|
DC 24 V power supply unit | Freely selectable with/without combination | ||
Nominal current axis | 37 A | ||
Encoder type | EnDat 2.2 / resolver | ||
brake control | 2- and 3-wire | ||
Type designation | SCM-B-P2B-048-000-00 or SCM-B-P2B-X48-000-00 | ||
Part number | For example: 1 × 28280180, 2 × 28280199 | ||


